Face mill arbor Form ADB with cooling channel bores, SK 40 A = 120, Spigot ⌀ d1: 32 mm

301035 32

Face mill arbor Form ADB with cooling channel bores, SK 40 A = 120, Spigot ⌀ d1: 32 mm
Face mill arbor Form ADB with cooling channel bores, SK 40 A = 120, Spigot ⌀ d1: 32 mm

Version: From clamping Ø 40 with 4 tapped holes for face mills to DIN 2079.Taper shank, spigot, and all contact surfaces ground at the collar.Short series.Increased collar contact surface.With Balluffchip bore. With 4cooling channel bores.All shanks hard turned (smooth cutting action!). - Supplied with: Lock screw - Optional extras: Pull studs (PS) No. 308600 − 308806, PS wrenches No. 308810 – 308830, Special toggle spanner No. 309840. - Norm: DIN 6357 - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Cooling channel bore: cannot be plugged - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - External ⌀ D: 78 mm - Milling mandrel length L 4 : 24 mm - Spare milling cutter lock screw 309860: 32 - suitable special toggle spanner 309840: 32

Details
Description
Dimensions
255,000x119,000x116,000 mm
Weight
4.462 kg
Thickness
116,000
Length
255,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Face mill arbor Form ADB with cooling channel bores, SK 40 A = 120, Spigot ⌀ d1: 32 mm
Face mill arbor Form ADB with cooling channel bores, SK 40 A = 120, Spigot ⌀ d1: 32 mm