Face mill arbor, HSK-A 63 A = 160, Spigot ⌀ d1: 32 mm

306570 32

Face mill arbor, HSK-A 63 A = 160, Spigot ⌀ d1: 32 mm
Face mill arbor, HSK-A 63 A = 160, Spigot ⌀ d1: 32 mm

Version: Spigot ⌀ 40 with 4 tapped holes for face mills to DIN 2079.With Balluffchip bore.Increased collar contact surface.HSK mating faces machined. - Application: For clamping shell end mills and milling cutter heads. - Supplied with: Lock screw - Optional extras: Coolant pipe No. 309880, Plug-in socket No. 309890, Special toggle spanner No. 309840. - Arbor standard: DIN 69882-3 - Arbor standard: ISO 12164-1 - Arbor standard: DIN 69893 - Shape: A - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 6 µm - External ⌀ D: 78 mm - Milling mandrel length L 4 : 24 mm - Spare milling cutter lock screw 309860: 32 - suitable special toggle spanner 309840: 32

Details
Description
Dimensions
230,000x126,000x116,000 mm
Weight
5.365 kg
Thickness
116,000
Length
230,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Face mill arbor, HSK-A 63 A = 160, Spigot ⌀ d1: 32 mm
Face mill arbor, HSK-A 63 A = 160, Spigot ⌀ d1: 32 mm