Extension sleeve, MT external / internal: 5/5

343510 5/5

Extension sleeve, MT external / internal: 5/5
Extension sleeve, MT external / internal: 5/5

Version: External taper ground. Extension sleeve (with identical external and internal taper). - Standard: Ă„hnlich DIN 2187. - Note re advertising text: - Overall length: 335 mm

Details
Description
Dimensions
371,000x74,000x76,000 mm
Weight
4.24 kg
Thickness
76,000
Length
371,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Extension sleeve, MT external / internal: 5/5
Extension sleeve, MT external / internal: 5/5