ER collet chuck Form ADB, SK 50 A = 200, for ER collets: 25 ER

300625 25

ER collet chuck Form ADB, SK 50 A = 200, for ER collets: 25 ER
ER collet chuck Form ADB, SK 50 A = 200, for ER collets: 25 ER

Version: Taper ground internally and externally. With Balluffchip bore. GARANT −Balancing quality G2.5 / 25,000 rpmAll shanks hard turned (for smooth running!).GARANT precision clamping nut, fine balanced (G 2.5 / 25,000 rpm) and coated, giving high clamping force and low wear.Through bored. - Application: For clamping tools with plain shank in collets to DIN 6499 - Form A and B. - Supplied with: Clamping nut - Optional extras: Pull studs (PS) No. 308600 − 308806, PS pull stud wrenches No.308810 − 308830, ER pull stud wrenches No. 309680 − 309745, ER collets No. 308901 − 309449, ER clamping nuts No. 309615 (for sealing rings), sealing rings No. 309625 − 309645 (for No. 309615). - Arbor standard: ISO 7388-1 - Arbor standard: DIN 69871 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - Clamping range: 1 - 16 mm - External ⌀ D: 42 mm - Spare high-speed nut GARANT No. 309610: 25 - Spare nut HOLEX 309580: 25

Details
Description
Dimensions
388,000x126,000x116,000 mm
Weight
4.545 kg
Thickness
116,000
Length
388,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
ER collet chuck Form ADB, SK 50 A = 200, for ER collets: 25 ER
ER collet chuck Form ADB, SK 50 A = 200, for ER collets: 25 ER