ER collet chuck Form ADB, BT 40 short, for ER collets: 20 ER

302755 20

ER collet chuck Form ADB, BT 40 short, for ER collets: 20 ER
ER collet chuck Form ADB, BT 40 short, for ER collets: 20 ER

Version: External and internal taper ground. All shanks hard turned (for smooth running!). Balancing quality G2.5/25,000 rpm.Clamping nut balanced for HSM (G2.5/25,000 rpm).Optimum wear characteristics and torque transmission due to the coated precision clamping nut. - Application: For clamping tools with parallel shank in collets to DIN 6499 Form A and B. - Supplied with: ER clamping nut. - Optional extras: Pull studs (PS) No. 308760 − 308806, PS wrenches No. 308810 – 308835. ER collets No. 308881 − 309434, ER chuck key No. 309680 − 309720. - Note: Matching clamping nut No. 309580 or 309610. - Arbor standard: JIS B6339 - Arbor standard: ISO 7388-2 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - Clamping range: 1 - 13 mm - Overhang dimension A: 70 mm - External ⌀ D: 34 mm - Spare ER clamping nut: 20 - ER chuck key: 20

Details
Description
Dimensions
176,000x76,000x76,000 mm
Weight
1.185 kg
Thickness
76,000
Length
176,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
ER collet chuck Form ADB, BT 40 short, for ER collets: 20 ER
ER collet chuck Form ADB, BT 40 short, for ER collets: 20 ER