ER clamping nut, for ER: 16

309580 16

ER clamping nut, for ER: 16
ER clamping nut, for ER: 16

Version: Thread and taper ground in a single setup for highest concentricity. - With hexagon 25 AF. - Suitable for : All standard ER collet chucks. - Optional extras: ER clamping wrench, No. 309680 − 309740. Single open ended spanner (for size 16), No. 613300 size 25. - Note: Collet chuck and clamping nut are balanced separately! - Norm: DIN 6499 D - Balance quality G at rotational speed: G 6.3 at 15,000 rpm - Overall length L: 18 mm - External ⌀ D: 28 mm - Thread: M22 x1.5 - maximum tightening torque: 80 N·m

Details
Description
Dimensions
109,000x25,000x22,000 mm
Weight
0.038 kg
Thickness
22,000
Length
109,000
Import Code Number
73181900
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
ER clamping nut, for ER: 16
ER clamping nut, for ER: 16