Driver head left-hand, Working range ⌀: 33-64 mm

327610 33-64

Driver head left-hand, Working range ⌀: 33-64 mm
Driver head left-hand, Working range ⌀: 33-64 mm

Version: Direct toothed driver heads - Application: To replace or extend working range of sets No. 327450 / 7460 and for base bodies No. 327520 / 7540. - Clamping ⌀ A: 32 mm - External ⌀ B: 43 mm - Length C: 30 mm - for which suitable centre point ⌀ D: 16 mm

Details
Description
Dimensions
52,000x45,000x32,000 mm
Weight
0.144 kg
Thickness
32,000
Length
52,000
Import Code Number
84662091
Package Quantity
1
Manufacturer
RÖHM
If you want to buy this product or to receive more information please log in
Driver head left-hand, Working range ⌀: 33-64 mm
Driver head left-hand, Working range ⌀: 33-64 mm