Drilling machine manual vice, Jaw width A: 150 mm

365035 150

Drilling machine manual vice, Jaw width A: 150 mm
Drilling machine manual vice, Jaw width A: 150 mm

Version: Sturdy design with strong spindle.Jaws through hardened and ground.Precise clamping due to long flat guide.One jaw with horizontal and vertical prismatic profiles for round material, one jaw smooth.Both jaws are stepped at the top to clamp flat parts. - Application: For clamping components on drilling machines. - Material: Body and movable jaw made of special cast iron. - Accuracy: Within 0.10 mm. - Clamping range b: 200 mm - Jaw height C: 40 mm - Base body length a: 400 mm - Base body width B: 226 mm - Overall height c: 90 mm - Clamping slot spacing: 189 mm

Details
Description
Dimensions
474,000x251,000x139,000 mm
Weight
24.713 kg
Thickness
139,000
Length
474,000
Import Code Number
84662091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Drilling machine manual vice, Jaw width A: 150 mm
Drilling machine manual vice, Jaw width A: 150 mm