Data clip, for ⌀ tool collar: 63 mm

359140 63

Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm

Version: Flexible plastic with locking stop. Area provided for an adhesive label (size 25×54 mm). - Advantage: For insertion into the toolchanger groove. After presetting the tools, the labels are printed off with the measured dimensions and stuck on to the data clip. - Application: No need for tedious handwriting and rubbing off the sizes. Clean and tidy (get rid of the paper chaos!) - Suitable for : Type SK− DIN 69871, JIS B 6339 (MAS-BT), ANSI. Type HSK − DIN 69893, form A, B, E, F, T. - suitable for colour code: SK 40 - suitable for colour code: TS 63 - suitable for colour code: PSC 63 - suitable for colour code: HSK 63

Details
Description
Dimensions
47,000x53,000x32,000 mm
Weight
0.013 kg
Thickness
32,000
Length
47,000
Import Code Number
39239000
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm
Data clip, for ⌀ tool collar: 63 mm