Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm

300422 20

Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm

Version: Hole tolerance D1 in H4 (tighter than DIN). Shanks hard turned (for smooth running). With Balluffchip bore. - Application: For clamping tools with plain shank to DIN 1835 Form B + E and DIN 6535 Form HB + HE. - Supplied with: With ball-jointed clamping screw for Weldon and Whistle Notch systems and through drilled back stop screw. - Optional extras: Pull studs (PS) No. 308600 − 308806, PS pull stud wrenches No. 308810 − 308830, spare clamping screw 309905 M6, 309905 M8. - Norm: DIN 6359 - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - External ⌀ D: 42.53 mm - ⌀ D 2 : 25 mm - ⌀ D 3 : 30 mm

Details
Description
Dimensions
203,000x71,000x73,000 mm
Weight
1.37 kg
Thickness
73,000
Length
203,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm
Combination side lock arbor, slim Form ADB, SK 40 A = 100, Clamping range ⌀ D1: 20 mm