Combination face mill adapter Form ADB, SK 40 A = 130, Spigot ⌀ d1: 16 mm

300885 16

Combination face mill adapter Form ADB, SK 40 A = 130, Spigot ⌀ d1: 16 mm
Combination face mill adapter Form ADB, SK 40 A = 130, Spigot ⌀ d1: 16 mm

Version: Taper shank, spigot, and all contact surfaces ground at the collar. With Balluffchip bore. GARANT −All shanks hard turned (for smooth cutting action!). - Application: With drive key for mills with longitudinal keyway, e. g. DIN 841.With face mill drive ring for face mills with cross keyway, DIN 1880 and cutter heads to DIN 1830. - Supplied with: Drive key, face mill drive ring, and lock screw. - Optional extras: Pull studs (PS) No. 308600; 308806, PS wrenches No. 308810; 308830, Toggle spanner No. 309840. - Norm: DIN 6358 - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 5 µm - External ⌀ D: 32 mm - Milling mandrel length L 3 with drive ring: 17 mm - Milling mandrel length L 4 : 27 mm - Spare milling cutter lock screw 309860: 16 - Spare face mill drive ring 309870: 16 - suitable special toggle spanner 309840: 16

Details
Description
Dimensions
257,000x76,000x80,000 mm
Weight
1.581 kg
Thickness
80,000
Length
257,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Combination face mill adapter Form ADB, SK 40 A = 130, Spigot ⌀ d1: 16 mm
Combination face mill adapter Form ADB, SK 40 A = 130, Spigot ⌀ d1: 16 mm