Collar nut, Thread: M16

375390 M16

Collar nut, Thread: M16
Collar nut, Thread: M16

Version: Collar nut (=1.5 d high) DIN 6331, forged. - Standard: DIN 6331 - Material: Quenched and tempered steel, strength 10. - Note re advertising text: - Overall length: 24 mm - Width across flats AF: 24 mm - Distance across corners e: 26.8 mm - Collar ⌀: 31 mm - Collar height: 5 mm

Details
Description
Dimensions
31,000x27,000x24,000 mm
Weight
0.069 kg
Thickness
24,000
Length
31,000
Import Code Number
73181699
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Collar nut, Thread: M16
Collar nut, Thread: M16