Clamp, light design, Slotxlength of clamping screw: 24X250 mm

370830 24X250

Clamp, light design, Slotxlength of clamping screw: 24X250 mm
Clamp, light design, Slotxlength of clamping screw: 24X250 mm

Advantage: Thanks to the enormous saving in weight by lightweight design, this clamp can also be used for other clamping applications, even on rotating assemblies. No further clamp blocks are needed to achieve the required clamping height. - Supplied with: Complete with clamping screw DIN 787. - Note: The adjustment screw No. 370840 must be ordered separately. - Clamping height h: 20 - 120 mm - T-bolt DIN 787, 375300: Size 2824250 - Length L: 250 mm - Width B: 54 mm - Height H: 44 mm - Thread G: M24

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
3.884 kg
Thickness
0,000
Length
0,000
Import Code Number
84662020
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Clamp, light design, Slotxlength of clamping screw: 24X250 mm
Clamp, light design, Slotxlength of clamping screw: 24X250 mm