Basic extension for adapters, M6 - 20, for tap shank ⌀: 12 mm

335648 12

Basic extension for adapters, M6 - 20, for tap shank ⌀: 12 mm
Basic extension for adapters, M6 - 20, for tap shank ⌀: 12 mm

Application: Extension of the adapter with direct clamping of the boring bar. - Suitable for : GARANT adapter No. 338123, 338126; intermediate piece No. 338142. - Connection length L: 63 mm - ⌀ e: 34.5 mm - Shank square: 9 mm

Details
Description
Dimensions
96,000x66,000x68,000 mm
Weight
0.367 kg
Thickness
68,000
Length
96,000
Import Code Number
84669340
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Basic extension for adapters, M6 - 20, for tap shank ⌀: 12 mm
Basic extension for adapters, M6 - 20, for tap shank ⌀: 12 mm