Atlas screw jack, highest support height: 200 mm

374000 200

Atlas screw jack, highest support height: 200 mm
Atlas screw jack, highest support height: 200 mm

Version: Spindle quenched and tempered steel; body grey cast iron.Spindle with trapezoidal thread. - Note: With centring hole ⌀ 12 mm for jack pads No. 375000 - 375030. - lowest support height: 140 mm - Head size AF: 46 mm - Slot width: 18 mm - Load capacity: 60 kN

Details
Description
Dimensions
108,000x76,000x141,000 mm
Weight
2.392 kg
Thickness
141,000
Length
108,000
Import Code Number
84662020
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Atlas screw jack, highest support height: 200 mm
Atlas screw jack, highest support height: 200 mm