Arbor for screw-in milling cutters with thread tapered form, HSK-A 63, Thread M x Length L1: M12X150

307044 M12X150

Arbor for screw-in milling cutters with thread tapered form, HSK-A 63, Thread M x Length L1: M12X150
Arbor for screw-in milling cutters with thread tapered form, HSK-A 63, Thread M x Length L1: M12X150

Version: Tapered design. With Balluffchip bore. - Application: To take screw-in milling cutters with thread. - Optional extras: Extensions No. 301358, reducers No. 301359, coolant pipe No. 309880, socket for coolant pipe No. 309890. - Note: Densimet arbors and solid carbide extensions for threaded copy milling cutters, see No. 301343 − 1356 and No. 301361 − 1368. - Arbor standard: DIN 69893 - Arbor standard: ISO 12164-1 - Shape: A - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - Overhang dimension A: 176 mm - Bore ⌀ D 1 : 12.5 mm - ⌀ D 2 : 21 mm - External ⌀ D: 40 mm - Reach L 1 : 150 mm - L 2 : 5 mm

Details
Description
Dimensions
218,000x76,000x76,000 mm
Weight
1.549 kg
Thickness
76,000
Length
218,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Arbor for screw-in milling cutters with thread tapered form, HSK-A 63, Thread M x Length L1: M12X150
Arbor for screw-in milling cutters with thread tapered form, HSK-A 63, Thread M x Length L1: M12X150