Arbor for screw-in milling cutters with thread, SK 40, Thread M x Length L1: M16X100

301309 M16X100

Arbor for screw-in milling cutters with thread, SK 40, Thread M x Length L1: M16X100
Arbor for screw-in milling cutters with thread, SK 40, Thread M x Length L1: M16X100

Version: Plain design. - Application: To take screw-in milling cutters with thread. - Optional extras: Pull studs (PS) No. 308600 − 308806, PS wrenches No. 308810 – 308830. - Arbor standard: ISO 7388-1 - Arbor standard: DIN 69871 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - Overhang dimension A: 119 mm - Bore ⌀ D 1 tolerance IT6: 17 mm - ⌀ D 2 : 29 mm - External ⌀ D: 36 mm - Reach L 1 : 100 mm - L 2 : 5 mm

Details
Description
Dimensions
222,000x74,000x76,000 mm
Weight
1.27 kg
Thickness
76,000
Length
222,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Arbor for screw-in milling cutters with thread, SK 40, Thread M x Length L1: M16X100
Arbor for screw-in milling cutters with thread, SK 40, Thread M x Length L1: M16X100