Arbor for indexable drills Form ADB, BT 50, for shank ⌀ D1: 20 mm

303129 20

Arbor for indexable drills Form ADB, BT 50, for shank ⌀ D1: 20 mm
Arbor for indexable drills Form ADB, BT 50, for shank ⌀ D1: 20 mm

Version: All shanks hard turned.Position of the grub screw for countersinking in the indexable drill offset by 0.4 mm.When tightening the increased contact face ⌀ is clamped against the front face of the arbor.Better support, allowing higher feed rates.High concentricity thanks to the mating surface being ground flat to 3µm. - Application: For mounting all standard indexable drills to DIN 6595, Part 1. - Suitable for : All indexable drills with parallel shank to DIN 6595, Part 1. - Optional extras: Pull studs (PS) No. 308760 − 308806. - Arbor standard: JIS B6339 - Arbor standard: ISO 7388-2 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Machining strategy: HPC - Overhang dimension A: 90 mm - External ⌀ D: 40 mm

Details
Description
Dimensions
228,000x117,000x119,000 mm
Weight
4.016 kg
Thickness
119,000
Length
228,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Arbor for indexable drills Form ADB, BT 50, for shank ⌀ D1: 20 mm
Arbor for indexable drills Form ADB, BT 50, for shank ⌀ D1: 20 mm