All-steel clamp, Jaw capacity: 100 mm

860480 100

All-steel clamp, Jaw capacity: 100 mm
All-steel clamp, Jaw capacity: 100 mm

Version: Beam / fixed jaw made of bright drawn steel, moving jaw of forged steel, each hardened and electro galvanised. Smooth running steel spindle with trapezoidal thread, burnished. Moving jaw with integral spindle locking prevents the release of the spindle even in case of vibrations. Maximum force transfer due to power grip with handy Haptoprene surface and impact resistant PP core. Surface structure is anti-slip even with wet, oily hands. - Cross section of the slide rail: 11.5x5.7 mm - Throat: 60 mm

Details
Description
Dimensions
168,000x73,000x22,000 mm
Weight
0.2 kg
Thickness
22,000
Length
168,000
Import Code Number
82057000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
All-steel clamp, Jaw capacity: 100 mm
All-steel clamp, Jaw capacity: 100 mm