Temperature scanner HG Scan PRO, Manufacturer ID: 007690

078325 007690

Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690

Version: Temperature scanner for sensing the temperature at the surface of the workpiece by means of infra-red measurement. Ideal determination of distance by laser. Acoustic and visual warning if the optimum temperature is overshot or undershot. Setting in 10 °C steps. HG Scan PRO with intelligent data exchange between the temperature scanner and hot-air blower. Power supply via the hot-air blower. - Weight: 85 g - Temperature recording range: 0 - 300 °C - suitable for: HG 2520

Details
Description
Dimensions
191,000x109,000x104,000 mm
Weight
0.225 kg
Thickness
104,000
Length
191,000
Import Code Number
90251920
Package Quantity
1
Manufacturer
STEINEL
If you want to buy this product or to receive more information please log in
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690
Temperature scanner HG Scan PRO, Manufacturer ID: 007690