PU coiled hose with eSafe safety steel coupling ⌀ 11 x 16 mm, usable hose length: 8 m

080241 8

PU coiled hose with eSafe safety steel coupling ⌀ 11 x 16 mm, usable hose length: 8 m
PU coiled hose with eSafe safety steel coupling ⌀ 11 x 16 mm, usable hose length: 8 m

Version: Very light, flexible, and abrasion-resistant PU spiral hose with good spring retention. - Supplied with: Safety steel coupling No. 080285 size 1/2 and steel coupling adaptor No. 080290 size 1/2 - Hose external ⌀: 16 mm - Hose internal ⌀: 11 mm

Details
Description
Dimensions
789,000x157,000x104,000 mm
Weight
1.596 kg
Thickness
104,000
Length
789,000
Import Code Number
39173300
Package Quantity
1
Manufacturer
CEJN
If you want to buy this product or to receive more information please log in
PU coiled hose with eSafe safety steel coupling ⌀ 11 x 16 mm, usable hose length: 8 m
PU coiled hose with eSafe safety steel coupling ⌀ 11 x 16 mm, usable hose length: 8 m