ORION oil gun 180 cm³ with hollow hydraulic nose piece

56195510

ORION oil gun 180 cm³ with hollow hydraulic nose piece
ORION oil gun 180 cm³ with hollow hydraulic nose piece

Oil gun - Execution: With universal adapter for spherical and conical lubricating nipple DIN 71412

Details
Description
EAN
4039247312078
Dimensions
0
Weight
0.316 kg
Length
133 mm
Import Code Number
84132000
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION oil gun 180 cm³ with hollow hydraulic nose piece
ORION oil gun 180 cm³ with hollow hydraulic nose piece