Impact screwdriver, Manufacturer's designation: GDS18E

074170 GDS18E

Impact screwdriver, Manufacturer's designation: GDS18E
Impact screwdriver, Manufacturer's designation: GDS18E

Version: Versatile impact screwdriver for powerful screw fastening.Especially sturdy due to the metal impact mechanism casing.Precise working due to speed pre-selection.Reversible for tightening / loosening.Comfortable handling thanks to softgrip and well-positioned centre of gravity.Hook for attachment to spring suspension. - Attention: - German version. Order free UK adapter plug No. 08 1172_GB. - Manufacturer's designation: GDS 18E - Power consumption: 500 W - maximum screw ⌀ (8.8 - 12.9): M18 - maximum torque hard: 250 N·m - maximum speed: 1300 rpm - Number of impacts: 1000 - 2600 rpm

Details
Description
Dimensions
352,000x259,000x111,000 mm
Weight
4.015 kg
Thickness
111,000
Length
352,000
Import Code Number
84672985
Package Quantity
1
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
Impact screwdriver, Manufacturer's designation: GDS18E
Impact screwdriver, Manufacturer's designation: GDS18E