Heat gun, Manufacturer ID: 351601

078321 351601

Heat gun, Manufacturer ID: 351601
Heat gun, Manufacturer ID: 351601

Version: - Electronically regulated hot air gun with stepless regulation of the air quantity.Service life of 10,000h thanks to brushless motor.Connecting cable can be easily changed.Exchangeable ceramic heater with a service life of 800 h.Air pressure of up to 4,000 Pa.Temperature can be set using a joystick.Safeguard against accidental restart.Cooling stage.LCD display and residual-heat indicator. High-quality hot air gun in pistol format for professional applications, with carrying case. - Application: For welding and forming plastics, for shrinking, removing paints, soldering, drying, and thawing. - Attention: - German version. Order free UK adapter plug No. 08 1172_GB. - Packaging: Carrying case - Manufacturer's designation: HG 2520E - Power consumption: 2300 W - Air temperature: 50 - 700 °C - Air flow volume: 150 - 500 l/min - Weight: 840 g

Details
Description
Dimensions
385,000x320,000x105,000 mm
Weight
2.44 kg
Thickness
105,000
Length
385,000
Import Code Number
84198998
Package Quantity
1
Manufacturer
STEINEL
If you want to buy this product or to receive more information please log in
Heat gun, Manufacturer ID: 351601
Heat gun, Manufacturer ID: 351601