HAZET film eraser dark 1 set=5 Hazet no. 9033-6-01A/5

75038420

HAZET film eraser dark 1 set=5 Hazet no. 9033-6-01A/5
HAZET film eraser dark 1 set=5 Hazet no. 9033-6-01A/5

Film eraser Fits with Hazet multi-sander 9033N-6

Details
Description
EAN
4000896160228
Dimensions
0
Weight
1.223 kg
Import Code Number
84679200
Country of Origin
TW
Package Quantity
5 piece(s)
Manufacturer
HAZET
If you want to buy this product or to receive more information please log in
HAZET film eraser dark 1 set=5 Hazet no. 9033-6-01A/5
HAZET film eraser dark 1 set=5 Hazet no. 9033-6-01A/5