HAZET 9032N-1 pneumatic rod grinder, straight

75038211

HAZET 9032N-1 pneumatic rod grinder, straight
HAZET 9032N-1 pneumatic rod grinder, straight

9032N-1 pneumatic rod grinder 224 W - Execution: straight version - sound-pressure level: 79 db(A) - speed regulation with adjusting wheel - max. operating pressure: 6.3 bar - Note: for compatible conditioning unit, see no. 75424

Details
Description
EAN
4000896189359
Dimensions
0
Weight
0.731 kg
Length
157 mm
Import Code Number
84671900
Country of Origin
TW
Package Quantity
1 piece(s)
Manufacturer
HAZET
If you want to buy this product or to receive more information please log in
HAZET 9032N-1 pneumatic rod grinder, straight
HAZET 9032N-1 pneumatic rod grinder, straight