GWX angle grinder, Type: 14-125

077050 14-125

GWX angle grinder, Type: 14-125
GWX angle grinder, Type: 14-125

Version: Easy and quick: Easy change of angle grinder accessories without any parts that could be lost or need for additional tools.Additional wrench no longer required.Comprehensive: Huge range of angle grinders and accessories with complete backwards compatibility.Maximum convenience thanks to completely tool-less and quick accessory replacement.Reliable: Directional accessories can no longer be mounted incorrectly thanks to the innovative X-LOCK system. Maximum user protection thanks to acoustic signal upon correct mounting.Clean working without annoying scratches! Less prominent and fewer scuffs with X-Lock angle grinders. - 125-mm angle grinder with 1,400 W motor. X-Lock system. - Supplied with: - With additional handle, protective hood. - Packaging: Modular case (L-Boxx) - Manufacturer's designation: GWX 14-125 - Power consumption: 1400 W - Speed range: 11000 rpm - maximum disc ⌀: 125 mm - Weight: 2.3 kg - Restart block: yes

Details
Description
Dimensions
368,000x160,000x142,000 mm
Weight
2.777 kg
Thickness
142,000
Length
368,000
Import Code Number
84672951
Package Quantity
1
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
GWX angle grinder, Type: 14-125
GWX angle grinder, Type: 14-125