Coupling adaptor with internal thread Set, 5 pieces, Internal thread connection: 1/2 inches

080331 1/2

Coupling adaptor with internal thread Set, 5 pieces, Internal thread connection: 1/2 inches
Coupling adaptor with internal thread Set, 5 pieces, Internal thread connection: 1/2 inches

Version: Industrial steel coupling adaptor made of hardened steel, galvanized, Euro standard 10.4.

Details
Description
Dimensions
112,000x76,000x32,000 mm
Weight
0.345 kg
Thickness
32,000
Length
112,000
Import Code Number
73079910
Package Quantity
1
Manufacturer
CEJN
If you want to buy this product or to receive more information please log in
Coupling adaptor with internal thread Set, 5 pieces, Internal thread connection: 1/2 inches
Coupling adaptor with internal thread Set, 5 pieces, Internal thread connection: 1/2 inches