Cordless drill / driver, Manufacturer ID: GSR1220HX

070241 GSR1220HX

Cordless drill / driver, Manufacturer ID: GSR1220HX
Cordless drill / driver, Manufacturer ID: GSR1220HX

Version: Bosch cordless drill / driverCompact, powerful 12 V cordless drill with forward/reverse operation.With Electronic Motor Protection (EMP) and Electronic Cell Protection (ECP).LED light to illuminate the working area and battery charge display.Multi-stage torque setting for precise screw driving.Electronic speed control for precise drilling and screw driving.Softgrip. Top power-to-weight ratio with up to 20 Nm torque for powerful screw driving at low weight and minimal head length 163 mm (135 mm for size GSR1220HX).Long working life thanks to brushless EC motor. - Supplied with: Supplied with 2× 12 V / 3.0 Ah Li-ion batteries, charger, transport case. - Attention: - German version. Order free UK adapter plug No. 08 1172_GB. - Note: See No. 073852 ff and 073866 for suitable spare batteries and chargers. - Packaging: Modular case (L-Boxx) - suitable battery - supplier / battery type / voltage: Bosch 12 V - Manufacturer's designation: GSR 12V-20HX - Motor design: Brushless motor - Battery voltage: 12 V - Battery capacity: 3 A·h - maximum torque soft: 18 N·m - maximum torque hard: 20 N·m

Details
Description
Dimensions
444,000x361,000x121,000 mm
Weight
3.621 kg
Thickness
121,000
Length
444,000
Import Code Number
84672920
Package Quantity
1
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
Cordless drill / driver, Manufacturer ID: GSR1220HX
Cordless drill / driver, Manufacturer ID: GSR1220HX