Threads “Go” ring gauge 6g, Thread: M14

486010 M14

Threads “Go” ring gauge 6g, Thread: M14
Threads “Go” ring gauge 6g, Thread: M14

Version: The ground first thread pitch removes coarse swarf in the component and prevents premature fracture of the first thread pitch. Version to DIN 2279 - 2299. - Application: For metric ISO threads, right-hand DIN 13. - Standard: Toleranzen und Abmaße nach DIN ISO 1502. - Note: Thread gauges for threads with other pitches, Whitworth, trapezoidal, round, UNC, UNF, NPT, and LH threads available on request. - Note re advertising text: - Norm: DIN 13 - Thread type: M - Calibration: M8 - Thread pitch: 2 mm

Details
Description
Dimensions
55,000x55,000x25,000 mm
Weight
0.132 kg
Thickness
25,000
Length
55,000
Import Code Number
90318080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Threads “Go” ring gauge 6g, Thread: M14
Threads “Go” ring gauge 6g, Thread: M14