Threads “Go” / “No Go” plug gauge 6H, TiN, Thread: M12

486008 M12

Threads “Go” / “No Go” plug gauge 6H, TiN, Thread: M12
Threads “Go” / “No Go” plug gauge 6H, TiN, Thread: M12

Version: The ground first thread pitch removes coarse swarf in the component and prevents premature fracture of the first thread pitch. Version to DIN 2279 - 2299. “Go” and “No Go” ends on a single handle (DIN 2240, part 1, form R). “No Go” end marked red. ”Go” end TiN coated, resulting in longer working life, dirt trap groove from M6. - Application: For metric ISO threads, right-hand DIN 13. Tolerance class 6H (up to M 1.4 = 5H). - Standard: Toleranzen und Abmaße nach DIN ISO 1502. - Note: Thread gauges for threads with other pitches, Whitworth, trapezoidal, round, UNC, UNF, NPT, and LH threads available on request. - Note re advertising text: - Norm: DIN 13 - Thread type: M - Calibration: M6 - Thread pitch: 1.75 mm

Details
Description
Dimensions
154,000x66,000x24,000 mm
Weight
0.068 kg
Thickness
24,000
Length
154,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Threads “Go” / “No Go” plug gauge 6H, TiN, Thread: M12
Threads “Go” / “No Go” plug gauge 6H, TiN, Thread: M12