TESATAST measuring probe, 2 mm, ruby ball, L=36.5 mm

33355100

TESATAST measuring probe, 2 mm, ruby ball, L=36.5 mm
TESATAST measuring probe, 2 mm, ruby ball, L=36.5 mm

Measuring probes for lever gauge probes - Note: Only use replacement measuring probes of the length for which the lever gauge probe is designed.

Details
Description
EAN
7630041110869
Dimensions
0
Weight
0.001 kg
Import Code Number
90179000
Country of Origin
CH
Basic Material
Rubin
Package Quantity
1 piece(s)
Manufacturer
TESA
If you want to buy this product or to receive more information please log in
TESATAST measuring probe, 2 mm, ruby ball, L=36.5 mm
TESATAST measuring probe, 2 mm, ruby ball, L=36.5 mm