TESA digital vernier callipers 500 mm 0.01 mm, TWIN-CAL, IP67, w/o blade tips

31154151

TESA digital vernier callipers 500 mm 0.01 mm, TWIN-CAL, IP67, w/o blade tips
TESA digital vernier callipers 500 mm 0.01 mm, TWIN-CAL, IP67, w/o blade tips

Electronic workshop vernier callipers TWIN–CAL IP67 without blade tips - Execution: ON - Zero setting at any position - mm/inch switch-over - Auto off - ABS function - Advantage: IP protection guaranteed even with data transfer connection - Soft Touch for comfortable handling - Delivery: In a case, with battery (1 x 3 V lithium type CR 2032)

Details
Description
EAN
7630041106367
Dimensions
0
Weight
3.385 kg
Import Code Number
90173000
Country of Origin
CH
Norm Number
DIN 862
Protection Category
IP 67
Package Quantity
1 piece(s)
Manufacturer
TESA
If you want to buy this product or to receive more information please log in
TESA digital vernier callipers 500 mm 0.01 mm, TWIN-CAL, IP67, w/o blade tips
TESA digital vernier callipers 500 mm 0.01 mm, TWIN-CAL, IP67, w/o blade tips