Steel gauge block Tolerance class 2, Nominal size: 2 mm

481070 2

Steel gauge block Tolerance class 2, Nominal size: 2 mm
Steel gauge block Tolerance class 2, Nominal size: 2 mm

Version: All gauge blocks are marked with an individual identification number.<CRLF>Size 0.5 to 10 − cross section = 30×9 mm.<CRLF>Size 11 to 500 − cross section = 35×9 mm. Of special alloy steel, carefully hardened and stress-relieved. Tolerance class 2, workshop gauges for production. - Norm: DIN EN ISO 3650 - Calibration: L2

Details
Description
Dimensions
83,000x53,000x22,000 mm
Weight
0.013 kg
Thickness
22,000
Length
83,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Steel gauge block Tolerance class 2, Nominal size: 2 mm
Steel gauge block Tolerance class 2, Nominal size: 2 mm