Steel gauge block Tolerance class 1, Nominal size: 1,8 mm
481050 1,8
Version: All gauge blocks are marked with an individual identification number. Of special alloy steel, carefully hardened and stress-relieved. Size 0.5 to 10 − cross-section = 30×9 mm. Size 11 to 500 − cross-section = 35×9 mm. Tolerance class 1 for checking standards, gauges and for setting length gauges as well as for normal inspection work in the inspection room. Version same as No. 480450. - Norm: DIN EN ISO 3650 - Calibration: L2
Details and Specifications
- Details
- Description
- Dimensions
- 84,000x53,000x22,000 mm
- Weight
- 0.011 kg
- Thickness
- 22,000
- Length
- 84,000
- Import Code Number
- 90178010
- Package Quantity
- 1
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in