Steel gauge block Tolerance class 0, Nominal size: 0,5 mm

481030 0,5

Steel gauge block Tolerance class 0, Nominal size: 0,5 mm
Steel gauge block Tolerance class 0, Nominal size: 0,5 mm

Version: All gauge blocks are marked with an individual identification number. Size 0.5 to 10 − cross-section = 30×9 mm. Size 11 to 500 − cross-section = 35×9 mm. Of special alloy steel, carefully hardened and stress-relieved. Tolerance class 0 as a master standard to check workshop gauges. For setting gauges to very high accuracies. Including traceable test certificate. - Norm: DIN EN ISO 3650 - Calibration: L2 - Test certificate: Manufacturer’s test certificate

Details
Description
Dimensions
72,000x60,000x27,000 mm
Weight
0.01 kg
Thickness
27,000
Length
72,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Steel gauge block Tolerance class 0, Nominal size: 0,5 mm
Steel gauge block Tolerance class 0, Nominal size: 0,5 mm