Setting ring DIN 2250 C, Nominal size ⌀: 194 mm

484030 194

Setting ring DIN 2250 C, Nominal size ⌀: 194 mm
Setting ring DIN 2250 C, Nominal size ⌀: 194 mm

Version: Setting rings (checking rings) of first class gauge steel, hardened, stress-relieved, ground and lapped. Each setting ring is engraved with the actual size. Manufacturer’s tolerance for the bore is JS4. - Application: For general applications, e.g. for setting and testing measuring tools. - Standard: Nach DIN 2250 C. , for instance No. 484030 size 82. - Note re advertising text: - Calibration: M3

Details
Description
Dimensions
58,000x27,000x19,000 mm
Weight
0.017 kg
Thickness
19,000
Length
58,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Setting ring DIN 2250 C, Nominal size ⌀: 194 mm
Setting ring DIN 2250 C, Nominal size ⌀: 194 mm