Plug gauge H7, Nominal size ⌀: 11 mm

484000 11

Plug gauge H7, Nominal size ⌀: 11 mm
Plug gauge H7, Nominal size ⌀: 11 mm

Version: The “Go” ends of these working gauges have a wear allowance to DIN 7164. Measuring body made of first class gauge steel, hardened, stress-relieved, ground, and lapped. Plug gauge with fit H7. - Standard: Toleranz und Abmaße nach DIN 1938-1, DIN 2245-1 und DIN 7164. , for instance No. 484000 size 82. For acceptance gauges (without wear allowance) see No. 484027/ 484028.For gauges with intermediate size and all ⌀ with numeric tolerances see No. 484025/ 484026. - Note re advertising text: - Calibration: M2

Details
Description
Dimensions
125,000x22,000x22,000 mm
Weight
0.056 kg
Thickness
22,000
Length
125,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Plug gauge H7, Nominal size ⌀: 11 mm
Plug gauge H7, Nominal size ⌀: 11 mm