Plug gauge “Go” chrome H7, Nominal size ⌀: 84 mm

484040 84

Plug gauge “Go” chrome H7, Nominal size ⌀: 84 mm
Plug gauge “Go” chrome H7, Nominal size ⌀: 84 mm

Version: The “Go” ends of these working gauges have a wear allowance to DIN 7164. “Go” end with hard chrome measuring faces. This increases the gauge life about 8 times. - Standard: Toleranz und Abmaße nach DIN 1938-1, DIN 2245-1 und DIN 7164. , for instance No. 484000 size 82. - Note re advertising text: - Calibration: M2

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
2.53 kg
Thickness
0,000
Length
0,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Plug gauge “Go” chrome H7, Nominal size ⌀: 84 mm
Plug gauge “Go” chrome H7, Nominal size ⌀: 84 mm