Pipe threads “Go” ring gauge, inch: G1/8

486150 G1/8

Pipe threads “Go” ring gauge, inch: G1/8
Pipe threads “Go” ring gauge, inch: G1/8

Version: Plug thread gauges to DIN EN ISO 228-2. Ring thread gauges tolerance class A. - Standard: DIN EN ISO 228 - Note: Thread gauges for other diameters available on request. - Note re advertising text: - Norm: DIN 228 - Thread type: G - Calibration: M8 - Thread ⌀: 9.73 mm - Threads per inch: 28

Details
Description
Dimensions
42,000x40,000x17,000 mm
Weight
0.05 kg
Thickness
17,000
Length
42,000
Import Code Number
90318080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Pipe threads “Go” ring gauge, inch: G1/8
Pipe threads “Go” ring gauge, inch: G1/8