Optical flat for checking flatness, Optical flat ⌀: 45 mm

481380 45

Optical flat for checking flatness, Optical flat ⌀: 45 mm
Optical flat for checking flatness, Optical flat ⌀: 45 mm

Version: Optical flat for testing the flatness of measuring faces, e. g. gauge blocks. - Packaging: sturdy box - Calibration: L3 - Flatness: 0.1 µm

Details
Description
Dimensions
104,000x99,000x45,000 mm
Weight
0.233 kg
Thickness
45,000
Length
104,000
Import Code Number
90019000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Optical flat for checking flatness, Optical flat ⌀: 45 mm
Optical flat for checking flatness, Optical flat ⌀: 45 mm