ORION thread go ring gauge DIN 2285-1 M 20 ISO 6g

32675200

ORION thread go ring gauge DIN 2285-1 M 20 ISO 6g
ORION thread go ring gauge DIN 2285-1 M 20 ISO 6g

Thread go ring gauge For standard metric ISO thread - Note: Up to M 1.4 = tolerance class 6h

Details
Description
EAN
4039247201495
Dimensions
0
Weight
0.204 kg
Import Code Number
90318020
Country of Origin
DE
Basic Material
Gauge steel
Norm Number
DIN 2285-1
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION thread go ring gauge DIN 2285-1 M 20 ISO 6g
ORION thread go ring gauge DIN 2285-1 M 20 ISO 6g