ORION steel gauge block tolerance class 0 50.00 mm

32169500

ORION steel gauge block tolerance class 0 50.00 mm
ORION steel gauge block tolerance class 0 50.00 mm

Parallel gauge block Tolerance class 0 - Execution: Gauge blocks are marked with an identification number

Details
Description
EAN
4039247379835
Dimensions
0
Weight
0.131 kg
Import Code Number
90318020
Country of Origin
CN
Basic Material
Gauge steel
Material Classification
ISO 3650
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION steel gauge block tolerance class 0 50.00 mm
ORION steel gauge block tolerance class 0 50.00 mm