ORION setting ring 13 mm, DIN 2250-1, shape C

32605110

ORION setting ring 13 mm, DIN 2250-1, shape C
ORION setting ring 13 mm, DIN 2250-1, shape C

Setting ring - Execution: Hardened - Marked with dimensions

Details
Description
EAN
4039247199907
Dimensions
0
Weight
0.088 kg
Import Code Number
90318020
Country of Origin
DE
Basic Material
Gauge steel
Norm Number
DIN 2250
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION setting ring 13 mm, DIN 2250-1, shape C
ORION setting ring 13 mm, DIN 2250-1, shape C