ORION limit plug gauges, diameter 3/4/5/6/8/10/12 mm, H7, gauge steel

32493010

ORION limit plug gauges, diameter 3/4/5/6/8/10/12 mm, H7, gauge steel
ORION limit plug gauges, diameter 3/4/5/6/8/10/12 mm, H7, gauge steel

Limit plug gauge set Steel - Execution: Go side manufactured with wear allowance in line with DIN 7164 - Delivery: In a case

Details
Description
EAN
4039247546763
Dimensions
0
Weight
0.4 kg
Import Code Number
90318020
Country of Origin
CN
Norm Number
DIN 2245
Package Quantity
7 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION limit plug gauges, diameter 3/4/5/6/8/10/12 mm, H7, gauge steel
ORION limit plug gauges, diameter 3/4/5/6/8/10/12 mm, H7, gauge steel