MAHR 30 EWRi digital depth callipers 150 mm REFERENCE IP67

31285115

MAHR 30 EWRi digital depth callipers 150 mm REFERENCE IP67
MAHR 30 EWRi digital depth callipers 150 mm REFERENCE IP67

Electronic depth callipers IP67 with integrated wireless transmission - Execution: ON/OFF - Zero setting at any position - mm/inch switch-over - Auto off - HOLD function - ABS function - Preset function - Advantage: Key lock to prevent unintentional adjustment - Switched on automatically by moving the slider - 10 mm-high digits ensure simple and reliable measurement readings - Delivery: In a case with battery (1 x 3 V lithium type CR 2032)

Details
Description
Dimensions
0
Weight
0.69 kg
Import Code Number
90173000
Country of Origin
CN
Norm Number
0 - nicht zutreffend
Protection Category
IP 67
Package Quantity
1 piece(s)
Manufacturer
MAHR
If you want to buy this product or to receive more information please log in
MAHR 30 EWRi digital depth callipers 150 mm REFERENCE IP67
MAHR 30 EWRi digital depth callipers 150 mm REFERENCE IP67