MAHR 16 EWR digital vernier callipers 150 mm, round depth gauge, data output

31181105

MAHR 16 EWR digital vernier callipers 150 mm, round depth gauge, data output
MAHR 16 EWR digital vernier callipers 150 mm, round depth gauge, data output

Electronic pocket vernier callipers IP67 - Execution: ON/OFF - Zero setting at any position - mm/inch switch-over - Auto off - ABS function - Advantage: Key lock to prevent unintentional adjustment - Simple and reliable measurement reading thanks to high-contrast display - Switched on automatically by moving the slider - Delivery: In a case, with battery (1 x 3 V lithium type CR 2032)

Details
Description
Dimensions
0
Weight
0.39 kg
Import Code Number
90173000
Country of Origin
CN
Norm Number
DIN 862
Protection Category
IP 67
Package Quantity
1 piece(s)
Manufacturer
MAHR
If you want to buy this product or to receive more information please log in
MAHR 16 EWR digital vernier callipers 150 mm, round depth gauge, data output
MAHR 16 EWR digital vernier callipers 150 mm, round depth gauge, data output