H+S reference sheet carbon steel 0.25 mm format 50 mm x 5 m

36231025

H+S reference sheet carbon steel 0.25 mm format 50 mm x 5 m
H+S reference sheet carbon steel 0.25 mm format 50 mm x 5 m

Reference sheets in precision design Sections of tape - Execution: Hardened spring steel - Carbon content over 1% - Magnetic - Delivery: Held in ring

Details
Description
Dimensions
0
Weight
0.578 kg
Length
5 m
Import Code Number
72112900
Country of Origin
DE
Basic Material
C steel
Package Quantity
1 piece(s)
Manufacturer
H+S
If you want to buy this product or to receive more information please log in
H+S reference sheet carbon steel 0.25 mm format 50 mm x 5 m
H+S reference sheet carbon steel 0.25 mm format 50 mm x 5 m