H+S reference sheet INOX steel 0.40 mm format 100 mm x 5 m

36234040

H+S reference sheet INOX steel 0.40 mm format 100 mm x 5 m
H+S reference sheet INOX steel 0.40 mm format 100 mm x 5 m

Reference sheets in precision design Sections of tape - Execution: Cold-rolled INOX spring steel - Alloy with 17% chromium and 7% nickel - Corrosion-resistant - High strength - Weakly magnetic - Delivery: In can

Details
Description
Dimensions
0
Weight
2.038 kg
Length
5 m
Import Code Number
72202041
Country of Origin
DE
Basic Material
CR-NI-ST
Package Quantity
1 piece(s)
Manufacturer
H+S
If you want to buy this product or to receive more information please log in
H+S reference sheet INOX steel 0.40 mm format 100 mm x 5 m
H+S reference sheet INOX steel 0.40 mm format 100 mm x 5 m