H+S reference sheet INOX steel 0.30 mm format 150 x 500 mm, 5x in sliding carton

36241030

Reference sheets in precision design Shaped sections - Execution: Cold-rolled INOX spring steel - Alloy with 17% chromium and 7% nickel - Corrosion-resistant - High strength - Weakly magnetic - Advantage: Advantage over rolled materials: evenly aligned - Delivery: In sturdy sliding carton

Details
Description
Dimensions
0
Weight
1.2 kg
Length
500 mm
Import Code Number
72202081
Country of Origin
DE
Basic Material
CR-NI-ST
Package Quantity
5 piece(s)
Manufacturer
H+S
If you want to buy this product or to receive more information please log in